
Brand: Killark
Catalog ID: 1FB
Stamped metallic covers without electrostatically applied powder coating. Gaskets to be ordered separately.
Application
For standard and hostile locations.
Catalog Number
1FB
Color
Gray
Cover Type
Blank
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
F Series
Type
Device Box Cover
UPC
783936130002
Dimensions
5 in x 10 in x 0.1 in
Gross Weight with Packaging
0.12
Height
0.1 in
Length
5 in
Weight
0.12 lb
Width
10 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Carton Quantity
10