Brand: Killark
Catalog ID: 270GSA
Form 7 covers are equipped with a unique clipping mechanism for reliable sealing and compression. Covers are offered in stamped aluminum and galvanized steel or casted copper-free aluminum and Duraloy iron. Each cover comes with a set of stainless steel screws for a completed assurance of the most reliable corrosion resistance. Optioned with integral neoprene gasket.
Application
For use with Duraloy 7 Series fittings.
Catalog Number
270GSA
Color
Silver
Cover Type
Stamped
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
Duraloy 7
Type
Conduit Body Cover With Gasket
UPC
783936093802
Dimensions
5 in x 2 in x 1 in
Gross Weight with Packaging
0.1
Height
1 in
Hub Size
3/4"
Length
5 in
Weight
0.1 lb
Width
2 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
20