
Brand: Killark
Catalog ID: 270SA
Aluminum. 316 stainless steel screws. Natural finish.
Application
For use with Duraloy 7 Series fittings.
Catalog Number
270SA
Color
Silver
Cover Type
Stamped
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
Duraloy 7 Series
Type
Conduit Body Cover
UPC
783936080802
Dimensions
5 in x 2 in x 1 in
Gross Weight with Packaging
0.09
Height
1 in
Hub Size
3/4"
Length
5 in
Weight
0.09 lb
Width
2 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
20