Brand: Killark
Catalog ID: 280F
Duraloy class 30 gray iron alloy. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating. 300 Series stainless steel screws.
Application
For use with Duraloy 8 Series fittings.
Catalog Number
280F
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Iron
Type
Conduit Body Cover
UPC
783936481609
Dimensions
5 in x 2 in x 1 in
Gross Weight with Packaging
0.4
Height
1 in
Hub Size
3/4"
Length
5 in
Width
2 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
20