
Brand: Killark
Catalog ID: 280S
Galvanized steel. Natural finish. 300 Series stainless steel screws.
Application
For use with Duraloy 8 Series fittings.
Catalog Number
280S
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Steel
Type
Conduit Body Cover
UPC
783936481524
Dimensions
5 in x 2 in x 1 in
Gross Weight with Packaging
0.18
Height
1 in
Hub Size
3/4"
Length
5 in
Width
2 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
20