
Brand: Killark
Catalog ID: 2FBC
Stamped metallic covers with electrostatically applied powder coating. Gaskets to be ordered separately.
Application
For standard and hostile locations.
Catalog Number
2FBC
Color
Gray
Cover Type
Blank
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
F Series
Type
Device Box Cover
UPC
783936048451
Dimensions
4.75 in x 4.75 in x 0.2 in
Gross Weight with Packaging
0.11
Height
0.2 in
Length
4.75 in
Width
4.75 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
5