2FDC-2M - 3/4" Iron, 2FDC Type Two Gang Deep Device Box
Image of 2FDC-2M 2FDC-2M - 3/4" Iron, 2FDC Type Two Gang Deep Device Box

2FDC-2M - 3/4" Iron, 2FDC Type Two Gang Deep Device Box

Brand: Killark

Catalog ID: 2FDC-2M

3/4"Iron, 2FDC Type Two Gang Deep Device Box

  • Tapered threads (NPT with integral bushings)
  • Internal grounding screw
  • Mounting feet are provided as standard
  • Suitable for use in wet locations when used with gasket covers
  • Cast iron is suitable for concrete use

Tapered threads (NPT with integral bushings). Internal grounding screw. Two gang style. Suitable for use in wet locations when used with gasket covers. Cast iron is suitable for concrete use. For use with FS-style covers (see pages F40-F42).

General

Application

Accommodates wiring devices and provides opening to splice, tap, or pull conductors. Provide access to conductors for maintenance and future system changes.

Catalog Number

2FDC-2M

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

Feed-Thru

Material

Iron

Number Of Outlets

2

Series

F Series

Temperature Rating

-50°C to +60°C

Type

Device Box

UPC

783936048666

Dimensions

Dimensions

7.625 in x 6 in x 4 in

Gross Weight with Packaging

3.84

Height

4 in

Hub Size

3/4"

Length

7.625 in

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11852

EU RoHS Indicator

Contact Manufacturer

Nema Rating

3, 4

UL File Number

E3397

Operational

Temperature Rating

-50°C to +60°C

Configuration

Hub Pattern

Feed-Thru

Number Of Outlets

2