Brand: Killark
Catalog ID: 2FDQ
FSQ/FDQ series accommodates wiring devices and provides opening to splice, tap, or pulling conductors. This series allows for custom drilled and tapped devices for standard and hostile locations. Available in aluminum with our electro-statically applied powder coat paint.
Application
Accommodates wiring devices and provides opening to splice, tap, or pull conductors. Provide access to conductors for maintenance and future system changes.
Catalog Number
2FDQ
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Number Of Outlets
2
Series
F
Type
Device Box
UPC
783936150826
Dimensions
7 in x 1 in x 5 in
Gross Weight with Packaging
2.76
Height
5 in
Length
7 in
Width
1 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
5