2FGC - FS/FD Series Fittings, Device Box Covers, Two Gang with Coating, 1-5/8" Opening Round 2 Round Receptacles
Image of 2FGC 2FGC - FS/FD Series Fittings, Device Box Covers, Two Gang with Coating, 1-5/8" Opening Round 2 Round Receptacles

2FGC - FS/FD Series Fittings, Device Box Covers, Two Gang with Coating, 1-5/8" Opening Round 2 Round Receptacles

Brand: Killark

Catalog ID: 2FGC

FS/FD Series Fittings- Device Box Covers- Two Gang with Coating- 1-5/8" Opening Round 2 Round Receptacles

Stamped metallic covers with electrostatically applied powder coating. Gaskets to be ordered separately.

General

Application

For standard and hostile locations.

Catalog Number

2FGC

Color

Gray

Cover Type

Round Receptacle

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

F Series

Type

Device Box Cover

UPC

783936048475

Dimensions

Gross Weight with Packaging

0.5

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5