Brand: Killark
Catalog ID: 2FR
Killark deivce box covers come in variety of outlet options and are stamped metallic with the option of either electrostatically applied powder coated or natural finished.
Application
For standard and hostile locations.
Catalog Number
2FR
Color
Gray
Cover Type
Round Receptacle
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
F
Type
Device Box Cover
UPC
783936175010
Dimensions
4.625 in x 4.562 in x 0.2 in
Gross Weight with Packaging
0.09
Height
0.2 in
Length
4.625 in
Width
4.562 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
50