Image of 2FS-2M 2FS-2M - 3/4" Iron, 2FS Type Two Gang Shallow Device Box
* Representative image
Image of 2FS-2M 2FS-2M - 3/4" Iron, 2FS Type Two Gang Shallow Device Box

2FS-2M - 3/4" Iron, 2FS Type Two Gang Shallow Device Box

Brand: Killark

Catalog ID: 2FS-2M

3/4"Iron, 2FS Type Two Gang Shallow Device Box

  • Tapered threads (NPT with integral bushings)
  • Internal grounding screw
  • Mounting feet are provided as standard
  • Suitable for use in wet locations when used with gasket covers
  • Cast iron is suitable for concrete use

F series device boxes accommodate wiring devices and provides opening to splice, tap or pull conductors. It provides access to conductors for maintenance and future system changes. Suitable for use in wet locations when used with gasket covers. All devices are offered in our copper-free aluminum with electro-statically applied powder coating. Some devices are configured for our tri-coat protected iron.

Product details

General

Application

Accommodates wiring devices and provides opening to splice, tap, or pull conductors. Provide access to conductors for maintenance and future system changes.

Catalog Number

2FS-2M

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

Dead-End

Material

Iron

Number Of Outlets

2

Series

F

Type

Device Box

UPC

783936048758

Dimensions

Dimensions

8.75 in x 5.125 in x 3 in

Gross Weight with Packaging

3.08

Height

3 in

Hub Size

3/4"

Length

8.75 in

Width

5.125 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11852

Nema Rating

7 (C, D)

UL File Number

E3397

Resources and downloads