Image of 370C 370C - 1" Cast Iron Duraloy 7 Conduit Cover

370C - 1" Cast Iron Duraloy 7 Conduit Cover

$27.57 USD

Brand: Killark

Catalog ID: 370C

1" Cast Iron Duraloy 7 Conduit Cover

  • Duraloy malleable gray iron
  • Tri-coat finish of electrozinc and chromate sealant with electrostatically applied Duraloy Plus powder coat paint
  • Gasketed 316 series stainless steel screws

Duraloy class 30 gray iron alloy. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating. 316 stainless steel screws.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

370C

Color

Gray

Cover Type

Cast

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

Duraloy 7 Series

Type

Conduit Body Cover

UPC

783936010359

Dimensions

Diameter - Outside

6.03 in

Dimensions

5 in x 2 in x 1 in

Gross Weight with Packaging

0.99

Height

1 in

Hub Size

1"

Length

5 in

Weight

0.99 lb

Width

2 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

20