Image of 3FB 3FB - FS/FD Series Fittings, Device Box Covers, Three Gang, Blank for Three Gang Boxes
* Representative image
Image of 3FB 3FB - FS/FD Series Fittings, Device Box Covers, Three Gang, Blank for Three Gang Boxes

3FB - FS/FD Series Fittings, Device Box Covers, Three Gang, Blank for Three Gang Boxes

Brand: Killark

Catalog ID: 3FB

FS/FD Series Fittings- Device Box Covers- Three Gang- Blank for Three Gang Boxes

Killark deivce box covers come in variety of outlet options and are stamped metallic with the option of either electrostatically applied powder coated or natural finished.

Product details

General

Application

For standard and hostile locations.

Catalog Number

3FB

Color

Gray

Cover Type

Blank

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

F

Type

Device Box Cover

UPC

783936130132

Dimensions

Gross Weight with Packaging

0.3

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

10

Resources and downloads