
Brand: Killark
Catalog ID: 3FD
Internal grounding screw. Three gang style. Suitable for use in wet locations when used with gasket covers. For use with FS-style covers (see pages F40-F42).
Application
Accommodates wiring devices and provides opening to splice, tap, or pull conductors. Provide access to conductors for maintenance and future system changes.
Catalog Number
3FD
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Number Of Outlets
3
Series
F Series
Type
Device Box
UPC
783936150581
Dimensions
7 in x 1 in x 6 in
Gross Weight with Packaging
2.66
Height
6 in
Length
7 in
Width
1 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Number Of Outlets
3
Carton Quantity
6