Brand: Killark
Catalog ID: 3FST
Killark deivce box covers come in variety of outlet options and are stamped metallic with the option of either electrostatically applied powder coated or natural finished.
Application
For standard and hostile locations.
Catalog Number
3FST
Color
Gray
Cover Type
Toggle Switch
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
F
Type
Device Box Cover With Gasket
UPC
783936193526
Dimensions
6.88 in x 3.75 in x 5.5 in
Gross Weight with Packaging
0.82
Height
5.5 in
Length
6.88 in
Width
3.75 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
2