Image of 480S 480S - 1-1/4" Stamp Steel Form 8 Conduit Cover

480S - 1-1/4" Stamp Steel Form 8 Conduit Cover

Brand: Killark

Catalog ID: 480S

1-1/4" Stamp Steel Form 8 Conduit Cover

  • Natural finish
  • 300 series stainless steel screws

Galvanized steel. Natural finish. 300 Series stainless steel screws.

General

Application

For use with Duraloy 8 Series fittings.

Catalog Number

480S

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Steel

Type

Conduit Body Cover

UPC

783936481548

Dimensions

Dimensions

7 in x 3 in x 1 in

Gross Weight with Packaging

0.33

Height

1 in

Hub Size

1-1/4"

Length

7 in

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10