4GOU - GEC Series, Aluminum Outlet Body Dome Cover, Volume: 47 cubic inches
Image of 4GOU 4GOU - GEC Series, Aluminum Outlet Body Dome Cover, Volume: 47 cubic inches

4GOU - GEC Series, Aluminum Outlet Body Dome Cover, Volume: 47 cubic inches

Brand: Killark

Catalog ID: 4GOU

GEC Series- Aluminum Outlet Body Dome Cover- Volume: 47 cubic inches

  • Copper-free aluminum (less than 4/10 of 1%)
  • Electrostatically applied powder coating
  • Blank covers are supplied standard on all GE Series bodies
  • Dome covers provide additional wiring room for splicing or accommodating components
  • Rubber gasket fits between cover and body to make assembly watertight
  • Complies with NEMA 4

Dome covers provide additional wiring room for splicing or accommodating components.

General

Application

For use with GEC Series outlet bodies.

Catalog Number

4GOU

Color

Gray

Cover Type

Dome

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GE Series

Type

Outlet Body Cover

UPC

783936223865

Dimensions

Dimensions

4 in x 4 in x 6 in

Gross Weight with Packaging

1.48

Height

6 in

Length

4 in

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10