Image of 570C 570C - 1-1/2" Cast Iron Duraloy 7 Conduit Cover

570C - 1-1/2" Cast Iron Duraloy 7 Conduit Cover

$36.64 USD

Brand: Killark

Catalog ID: 570C

1-1/2" Cast Iron Duraloy 7 Conduit Cover

  • Duraloy malleable gray iron
  • Tri-coat finish of electrozinc and chromate sealant with electrostatically applied Duraloy Plus powder coat paint
  • Gasketed 316 series stainless steel screws

Duraloy class 30 gray iron alloy. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating. 316 stainless steel screws.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

570C

Color

Gray

Cover Type

Cast

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

Duraloy 7 Series

Type

Conduit Body Cover

UPC

783936010373

Dimensions

Diameter - Outside

0.65 in

Dimensions

6 in x 3 in x 1 in

Gross Weight with Packaging

1.22

Height

1 in

Hub Size

1-1/2"

Length

6 in

Weight

1.22 lb

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10