570GSA - 1-1/2" Stamp Aluminum Form 7 Conduit Cover w/ gasket
Image of 570GSA 570GSA - 1-1/2" Stamp Aluminum Form 7 Conduit Cover w/ gasket

570GSA - 1-1/2" Stamp Aluminum Form 7 Conduit Cover w/ gasket

Brand: Killark

Catalog ID: 570GSA

1-1/2" Stamp Aluminum Form 7 Conduit Cover w/ gasket,

  • Stamped aluminum
  • Natural finish
  • Gasketed 316 stainless steel screws
  • Neoprene gasket

Aluminum. 316 stainless steel screws. Natural finish.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

570GSA

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Conduit Body Cover With Gasket

UPC

783936093840

Dimensions

Diameter - Outside

1.2 in

Dimensions

6 in x 3 in x 1 in

Gross Weight with Packaging

0.19

Height

1 in

Hub Size

1-1/2"

Length

6 in

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10