570SA - 1-1/2" Stamp Aluminum Form 7 Conduit Cover
Image of 570SA 570SA - 1-1/2" Stamp Aluminum Form 7 Conduit Cover

570SA - 1-1/2" Stamp Aluminum Form 7 Conduit Cover

$18.37 USD

Brand: Killark

Catalog ID: 570SA

1-1/2" Stamp Aluminum Form 7 Conduit Cover

  • Stamped aluminum
  • Natural finish
  • Gasketed 316 stainless steel screws

Aluminum. 316 stainless steel screws. Natural finish.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

570SA

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Conduit Body Cover

UPC

783936080833

Dimensions

Diameter - Outside

1.2 in

Dimensions

6 in x 3 in x 1 in

Gross Weight with Packaging

0.18

Height

1 in

Hub Size

1-1/2"

Length

6 in

Weight

0.18 lb

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10