Image of 670 670 - 2" Steel Cover, Duraloy 7
* Representative image
Image of 670 670 - 2" Steel Cover, Duraloy 7
Image of 670 670 - 2" Steel Cover, Duraloy 7
Buy America(n) Qualified

670 - 2" Steel Cover, Duraloy 7

$32.66 USD

Brand: Killark

Catalog ID: 670

2" Steel Cover, Duraloy 7

Form 7 covers are equipped with a unique clipping mechanism for reliable sealing and compression. Covers are offered in stamped aluminum and galvanized steel or casted copper-free aluminum and Duraloy iron. Each cover comes with a set of stainless steel screws for a completed assurance of the most reliable corrosion resistance. Optioned with integral neoprene gasket.

Product details

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

670

Color

Silver

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Steel

Series

Duraloy 7

Type

Conduit Body Cover

UPC

783936010304

Dimensions

Diameter - Outside

3.25 in

Dimensions

1 in x 1 in x 8 in

Gross Weight with Packaging

0.38

Height

8 in

Hub Size

2"

Length

1 in

Weight

0.38 lb

Width

1 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Logistics

Carton Quantity

10