Image of 670CSA 670CSA - 2" Cast Aluminum Form 7 Conduit Cover

670CSA - 2" Cast Aluminum Form 7 Conduit Cover

Brand: Killark

Catalog ID: 670CSA

2" Cast Aluminum Form 7 Conduit Cover

  • Copper free cast aluminum (less than 4/10 of 1 %)
  • Electrostatically applied powder coat paint

Copper-free aluminum (less than 4/10 of 1%). Electrostatically applied powder coating.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

670CSA

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Conduit Body Cover

UPC

783936080925

Dimensions

Diameter - Outside

1.28 in

Dimensions

7 in x 3 in x 1 in

Gross Weight with Packaging

0.67

Height

1 in

Hub Size

2"

Length

7 in

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5