Image of 670G 670G - 2" Stamp Steel Form 7 Conduit Cover w/ gasket
* Representative image
Image of 670G 670G - 2" Stamp Steel Form 7 Conduit Cover w/ gasket
Image of 670G 670G - 2" Stamp Steel Form 7 Conduit Cover w/ gasket

670G - 2" Stamp Steel Form 7 Conduit Cover w/ gasket

Brand: Killark

Catalog ID: 670G

2" Stamp Steel Form 7 Conduit Cover w/ gasket,

  • Galvanized Steel
  • Natural finish
  • 316 stainless steel screws
  • Neoprene gasket

Form 7 covers are equipped with a unique clipping mechanism for reliable sealing and compression. Covers are offered in stamped aluminum and galvanized steel or casted copper-free aluminum and Duraloy iron. Each cover comes with a set of stainless steel screws for a completed assurance of the most reliable corrosion resistance. Optioned with integral neoprene gasket.

Product details

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

670G

Color

Silver

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Steel

Series

Duraloy 7

Type

Conduit Body Cover With Gasket

UPC

783936079073

Dimensions

Diameter - Outside

2.38 in

Dimensions

7 in x 3 in x 1 in

Gross Weight with Packaging

0.4

Height

1 in

Hub Size

2"

Length

7 in

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

10