Image of 680S 680S - 2" Stamp Steel Form 8 Conduit Cover

680S - 2" Stamp Steel Form 8 Conduit Cover

Brand: Killark

Catalog ID: 680S

2" Stamp Steel Form 8 Conduit Cover

Galvanized steel. Natural finish. 300 Series stainless steel screws.

General

Application

For use with Duraloy 8 Series fittings.

Catalog Number

680S

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Steel

Type

Conduit Body Cover

UPC

783936481562

Dimensions

Dimensions

10 in x 4 in x 1 in

Gross Weight with Packaging

0.87

Height

1 in

Hub Size

2"

Length

10 in

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5