870G - 3" Stamp Steel Duraloy 7 Conduit Cover w/ gasket
Image of 870G 870G - 3" Stamp Steel Duraloy 7 Conduit Cover w/ gasket

870G - 3" Stamp Steel Duraloy 7 Conduit Cover w/ gasket

Brand: Killark

Catalog ID: 870G

3" Stamp Steel Duraloy 7 Conduit Cover w/ gasket,

  • Galvanized Steel
  • Natural finish
  • 316 stainless steel screws
  • Neoprene gasket

Galvanized steel. 316 stainless steel screws. Natural finish.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

870G

Color

Silver

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Steel

Series

Duraloy 7 Series

Type

Conduit Body Cover With Gasket

UPC

783936079080

Dimensions

Diameter - Outside

2.63 in

Dimensions

9 in x 5 in x 1 in

Gross Weight with Packaging

0.98

Height

1 in

Hub Size

2-1/2" to 3"

Length

9 in

Width

5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5