Image of 970 970 - 3 1/2"-4" Steel Cover, Duraloy 7

970 - 3 1/2"-4" Steel Cover, Duraloy 7

Brand: Killark

Catalog ID: 970

3 1/2"-4" Steel Cover, Duraloy 7

Galvanized steel. 316 stainless steel screws. Natural finish.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

970

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Steel

Type

Conduit Body Cover

UPC

783936010328

Dimensions

Diameter - Outside

5.19 in

Dimensions

11 in x 7 in x 3.75 in

Gross Weight with Packaging

1.21

Height

3.75 in

Hub Size

3-1/2" to 4"

Length

11 in

Width

7 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5