Image of 970C 970C - 4" Cast Iron Form 7 Conduit Cover
* Representative image
Image of 970C 970C - 4" Cast Iron Form 7 Conduit Cover

970C - 4" Cast Iron Form 7 Conduit Cover

Brand: Killark

Catalog ID: 970C

4" Cast Iron Form 7 Conduit Cover

  • Duraloy malleable gray iron
  • Tri-coat finish of electrozinc and chromate sealant with electrostatically applied Duraloy Plus powder coat paint
  • Gasketed 316 series stainless steel screws

Form 7 covers are equipped with a unique clipping mechanism for reliable sealing and compression. Covers are offered in stamped aluminum and galvanized steel or casted copper-free aluminum and Duraloy iron. Each cover comes with a set of stainless steel screws for a completed assurance of the most reliable corrosion resistance. Optioned with integral neoprene gasket.

Product details

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

970C

Color

Gray

Cover Type

Cast

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

Duraloy 7

Type

Conduit Body Cover

UPC

783936010403

Dimensions

Diameter - Outside

1.06 in

Dimensions

11 in x 6 in x 1 in

Gross Weight with Packaging

4.15

Height

1 in

Hub Size

3-1/2" to 4"

Length

11 in

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

5