Image of 980F 980F - 4" Cast Iron Form 8 Conduit Cover

980F - 4" Cast Iron Form 8 Conduit Cover

Brand: Killark

Catalog ID: 980F

4" Cast Iron Form 8 Conduit Cover

  • Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coat
  • 300 series stainless steel screws

Duraloy class 30 gray iron alloy. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating. 300 Series stainless steel screws.

General

Application

For use with Duraloy 8 Series fittings.

Catalog Number

980F

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Iron

Type

Conduit Body Cover

UPC

783936481661

Dimensions

Dimensions

15 in x 7 in x 1 in

Gross Weight with Packaging

6.8

Height

1 in

Hub Size

3-1/2" to 4"

Length

15 in

Width

7 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer