Image of 980S 980S - 4" Stamp Steel Form 8 Conduit Cover

980S - 4" Stamp Steel Form 8 Conduit Cover

Brand: Killark

Catalog ID: 980S

4" Stamp Steel Form 8 Conduit Cover

  • Natural finish
  • 300 series stainless steel screws

Galvanized steel. Natural finish. 300 Series stainless steel screws.

General

Application

For use with Duraloy 8 Series fittings.

Catalog Number

980S

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Steel

Type

Conduit Body Cover

UPC

783936481586

Dimensions

Dimensions

15.875 in x 7.375 in x 6.25 in

Gross Weight with Packaging

2.56

Height

6.25 in

Hub Size

3-1/2" to 4"

Length

15.875 in

Width

7.375 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer