ADUP-01 - Male 3/8" - Female 1/2" Adapter, Aluminum
Image of ADUP-01 ADUP-01 - Male 3/8" - Female 1/2" Adapter, Aluminum

ADUP-01 - Male 3/8" - Female 1/2" Adapter, Aluminum

Brand: Killark

Catalog ID: ADUP-01

Male 3/8" - Female 1/2" Adapter, Aluminum

  • Tapered threads (NPT)
  • Smooth internal bushing protects conductors
  • Threaded for Rigid Conduit or IMC

Killark’s reducing bushings and adapters assist in reducing the trade size of tapped holes and its smooth internal bushing protects conductors. The wide variety of reducing ranges allow for almost any combination of size changes. It is available in copper-free aluminum and zinc plated steel.

General

Application

Series ADUP suitable for Class I, Groups A, B, C, D.

Catalog Number

ADUP-01

Color

Silver

EU RoHS Indicator

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

ADUP Series

Type

Adapter

UPC

783936009018

Dimensions

Dimensions

1.62 in x 1 in x 1 in

Gross Weight with Packaging

0.04

Height

1 in

Hub Size

Male: 3/8" Female: 1/2"

Length

1.62 in

Width

1 in

Certifications And Compliance

ATEX File Number

13ATEX1196U

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G

IECEx File Number

13.0073U

UL File Number

E10514

Logistics

Carton Quantity

25