Image of AF-100AL AF-100AL - 1" Hub, Aluminum Casted Expansion Fitting With 4" Linear Movement
* Representative image
Image of AF-100AL AF-100AL - 1" Hub, Aluminum Casted Expansion Fitting With 4" Linear Movement

AF-100AL - 1" Hub, Aluminum Casted Expansion Fitting With 4" Linear Movement

$349.26 USD

Brand: Killark

Catalog ID: AF-100AL

1" Hub, Aluminum Casted Expansion Fitting With 4" Linear Movement

AF Series Expansion fittings are for use with IMC or rigid conduit installations. The AF Series prevents damage of the electrical installations typically used in buildings and bridges by compensating linear movement due to temperature fluctuation or structural movement. This series provides maximum 4” conduit movement (2” in either direction).

Product details

General

Catalog Number

AF-100AL

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

AF

Type

Expansion

UPC

783936155777

Dimensions

Hub Size

1"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer