AF-400 - 4" Hub, ZA12 Zinc Alloy Casted Expansion Fitting With 4" Linear Movement
Image of AF-400 AF-400 - 4" Hub, ZA12 Zinc Alloy Casted Expansion Fitting With 4" Linear Movement
Buy America(n) Qualified

AF-400 - 4" Hub, ZA12 Zinc Alloy Casted Expansion Fitting With 4" Linear Movement

$2,044.86 USD

Brand: Killark

Catalog ID: AF-400

4" Hub, ZA12 Zinc Alloy Casted Expansion Fitting With 4" Linear Movement

  • Superior corrosive resistant ZA12 zinc alloy casted body and end coupling
  • Includes type "A" phenolic insulating bushing
  • PTFE synthetic fiber reinforced gasket with steel washer to help maintain a strong seal
  • Tinned braided copper ring
  • Rain, water and concretetight

AF Series Expansion fittings are for use with IMC or rigid conduit installations. The AF Series prevents damage of the electrical installations typically used in buildings and bridges by compensating linear movement due to temperature fluctuation or structural movement. This series provides maximum 4” conduit movement (2” in either direction).

General

Catalog Number

AF-400

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Zinc Alloy, ZA12

Series

AF Series

Type

Expansion

UPC

783936156071

Dimensions

Hub Size

4"

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

EU RoHS Indicator

Contact Manufacturer