AF-75GG - 3/4" Hub, Polyolefin Coated ZA12 Expansion Fitting With 4" Linear Movement
Image of AF-75GG AF-75GG - 3/4" Hub, Polyolefin Coated ZA12 Expansion Fitting With 4" Linear Movement

AF-75GG - 3/4" Hub, Polyolefin Coated ZA12 Expansion Fitting With 4" Linear Movement

Brand: Killark

Catalog ID: AF-75GG

3/4" Hub, Polyolefin Coated ZA12 Expansion Fitting With 4" Linear Movement

  • Superior corrosive resistant ZA12 zinc alloy casted body and end coupling
  • A 40 mil Polyolefin exterior coating
  • Includes type "A" phenolic insulating bushing
  • PTFE synthetic fiber reinforced gasket with steel washer to help maintain a strong seal
  • Tinned braided copper ring
  • Rain, water and concretetight

AF Coated Series Expansion fittings are for use with IMC or rigid conduit installations. The AF Coated Series adds additional corrosion resistance in applications where abnormal environmental conditions exist. This series still prevents damage of the electrical installations typically used in buildings and bridges by compensating linear movement due to temperature fluctuation or structural movement. This series provides maximum 4” conduit movement (2” in either direction).

General

Catalog Number

AF-75GG

EU RoHS Indicator

Contact Manufacturer

Finish Type

Polyolefin Coated

Material

Zinc Alloy, ZA12

Series

AF Series

Type

Expansion

UPC

783936156323

Dimensions

Hub Size

3/4"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer