Image of AF8-125 AF8-125 - 1-1/4" Hub, ZA12 Zinc Alloy Casted Expansion Fitting With 8" Linear Movement
* Representative image
Image of AF8-125 AF8-125 - 1-1/4" Hub, ZA12 Zinc Alloy Casted Expansion Fitting With 8" Linear Movement
Buy America(n) Qualified

AF8-125 - 1-1/4" Hub, ZA12 Zinc Alloy Casted Expansion Fitting With 8" Linear Movement

$332.09 USD

Brand: Killark

Catalog ID: AF8-125

1-1/4" Hub, ZA12 Zinc Alloy Casted Expansion Fitting With 8" Linear Movement

AF8 Series Expansion fittings are for use with IMC or rigid conduit installations. The AF8 Series prevents damage of the electrical installations typically used in buildings and bridges by compensating linear movement due to temperature fluctuation or structural movement. This series provides maximum 8” conduit movement (4” in either direction).

Product details

General

Catalog Number

AF8-125

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Zinc Alloy, ZA12

Series

AF8

Type

Expansion

UPC

783936156569

Dimensions

Hub Size

1-1/4"

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)