Image of AF8-150GG AF8-150GG - 1-1/2" Hub, Polyolefin Coated ZA12 Expansion Fitting With 8" Linear Movement
* Representative image
Image of AF8-150GG AF8-150GG - 1-1/2" Hub, Polyolefin Coated ZA12 Expansion Fitting With 8" Linear Movement

AF8-150GG - 1-1/2" Hub, Polyolefin Coated ZA12 Expansion Fitting With 8" Linear Movement

Brand: Killark

Catalog ID: AF8-150GG

1-1/2" Hub, Polyolefin Coated ZA12 Expansion Fitting With 8" Linear Movement

AF8 Coated Series Expansion fittings are for use with IMC or rigid conduit installations. The AF8 Coated Series adds additional corrosion resistance in applications where abnormal environmental conditions exist. This series still prevents damage of the electrical installations typically used in buildings and bridges by compensating linear movement due to temperature fluctuation or structural movement. This series provides maximum 8” conduit movement (4” in either direction).

Product details

General

Catalog Number

AF8-150GG

EU RoHS Indicator

Contact Manufacturer

Finish Type

Polyolefin Coated

Material

Zinc Alloy, ZA12

Series

AF8

Type

Expansion

UPC

783936156170

Dimensions

Hub Size

1-1/2"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer