AJ-150200-14 - 14" Length Bonding Jumpers Used To Bond Two Pieces of Rigid, IMC or EMT conduits, For Hub Sizes 1-1/12" - 2"
Image of AJ-150200-14 AJ-150200-14 - 14" Length Bonding Jumpers Used To Bond Two Pieces of Rigid, IMC or EMT conduits, For Hub Sizes 1-1/12" - 2"

AJ-150200-14 - 14" Length Bonding Jumpers Used To Bond Two Pieces of Rigid, IMC or EMT conduits, For Hub Sizes 1-1/12" - 2"

$148.94 USD

Brand: Killark

Catalog ID: AJ-150200-14

14" Length Bonding Jumpers Used To Bond Two Pieces of Rigid, IMC or EMT conduits, For Hub Sizes 1-1/12" - 2"

  • Clamps are casted from ZA12 zinc alloy for superior corrosion resistance
  • Electro-galvanized U Bolts
  • Tinned braided copper strap for electrical continuity

Type AJ is used for bonding two rigid, EMT or IMC steel/aluminum conduits together to ensure the required electrical conductivity between raceways

General

Catalog Number

AJ-150200-14

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Zinc Alloy, ZA12

Series

AJ Series

Type

Bonding Jumper

UPC

783936156729

Dimensions

Hub Size

1-1/2"-2"

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10