AJ-250300-14 - 14" Length Bonding Jumpers Used To Bond Two Pieces of Rigid, IMC or EMT conduits, For Hub Sizes 2-1/2" - 3"
Image of AJ-250300-14 AJ-250300-14 - 14" Length Bonding Jumpers Used To Bond Two Pieces of Rigid, IMC or EMT conduits, For Hub Sizes 2-1/2" - 3"

AJ-250300-14 - 14" Length Bonding Jumpers Used To Bond Two Pieces of Rigid, IMC or EMT conduits, For Hub Sizes 2-1/2" - 3"

$206.89 USD

Brand: Killark

Catalog ID: AJ-250300-14

14" Length Bonding Jumpers Used To Bond Two Pieces of Rigid, IMC or EMT conduits, For Hub Sizes 2-1/2" - 3"

  • Clamps are casted from ZA12 zinc alloy for superior corrosion resistance
  • Electro-galvanized U Bolts
  • Tinned braided copper strap for electrical continuity

Type AJ is used for bonding two rigid, EMT or IMC steel/aluminum conduits together to ensure the required electrical conductivity between raceways

General

Catalog Number

AJ-250300-14

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Zinc Alloy, ZA12

Series

AJ Series

Type

Bonding Jumper

UPC

783936156828

Dimensions

Hub Size

2-1/2"-3"

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5