AJ-350400-14 - 24" Length Bonding Jumpers Used To Bond Two Pieces of Rigid, IMC or EMT conduits, For Hub Sizes 3-1/2" - 4"
Image of AJ-350400-14 AJ-350400-14 - 24" Length Bonding Jumpers Used To Bond Two Pieces of Rigid, IMC or EMT conduits, For Hub Sizes 3-1/2" - 4"

AJ-350400-14 - 24" Length Bonding Jumpers Used To Bond Two Pieces of Rigid, IMC or EMT conduits, For Hub Sizes 3-1/2" - 4"

$326.53 USD

Brand: Killark

Catalog ID: AJ-350400-14

24" Length Bonding Jumpers Used To Bond Two Pieces of Rigid, IMC or EMT conduits, For Hub Sizes 3-1/2" - 4"

  • Clamps are casted from ZA12 zinc alloy for superior corrosion resistance
  • Electro-galvanized U Bolts
  • Tinned braided copper strap for electrical continuity

Type AJ is used for bonding two rigid, EMT or IMC steel/aluminum conduits together to ensure the required electrical conductivity between raceways

General

Catalog Number

AJ-350400-14

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Zinc Alloy, ZA12

Series

AJ Series

Type

Bonding Jumper

UPC

783936156835

Dimensions

Hub Size

3-1/2"-4"

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5