Image of AJ-350400-24 AJ-350400-24 - 14" Length Bonding Jumpers Used To Bond Two Pieces of Rigid, IMC or EMT conduits, For Hub Sizes 3-1/2" - 4"
* Representative image
Image of AJ-350400-24 AJ-350400-24 - 14" Length Bonding Jumpers Used To Bond Two Pieces of Rigid, IMC or EMT conduits, For Hub Sizes 3-1/2" - 4"
Image of AJ-350400-24 AJ-350400-24 - 14" Length Bonding Jumpers Used To Bond Two Pieces of Rigid, IMC or EMT conduits, For Hub Sizes 3-1/2" - 4"

AJ-350400-24 - 14" Length Bonding Jumpers Used To Bond Two Pieces of Rigid, IMC or EMT conduits, For Hub Sizes 3-1/2" - 4"

$347.05 USD

Brand: Killark

Catalog ID: AJ-350400-24

14" Length Bonding Jumpers Used To Bond Two Pieces of Rigid, IMC or EMT conduits, For Hub Sizes 3-1/2" - 4"

Type AJ is used for bonding two rigid, EMT or IMC steel/aluminum conduits together to ensure the required electrical conductivity between raceways

Product details

General

Catalog Number

AJ-350400-24

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Zinc Alloy, ZA12

Series

AJ

Type

Bonding Jumper

UPC

783936156866

Dimensions

Hub Size

3-1/2"-4"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

5