
Brand: Killark
Catalog ID: AJ-500600-14
Type AJ is used for bonding two rigid, EMT or IMC steel/aluminum conduits together to ensure the required electrical conductivity between raceways
Catalog Number
AJ-500600-14
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Zinc Alloy, ZA12
Series
AJ Series
Type
Bonding Jumper
UPC
783936156842
Hub Size
5"-6"
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
5