Tread Lubricant
New

Always-Thread™ Anti-seize Lubricant

Brand: Killark

Catalog ID: STL2

Anti-seizing lubricant for use with threaded joints in a user-friendly 2oz. squeezable tube

Killark’s Always-Thread™ Anti-Seize Lubricant is the ultimate solution for maintaining seamless operations in threaded joints. This specially formulated thread lubricant is engineered to prevent the galling and gumming of pipe threads, ensuring your connections remain secure and functional. With a robust formulation that withstands temperatures from 0 to 125 degrees Fahrenheit, Always-Thread™ allows for easy assembly and disassembly of threaded joints without causing damage.

  • Prevents Galling: Specially formulated to prevent galling of pipe threads for seamless operation in couplings, junction boxes, and more
  • Compact and Convenient: a pocket-sized squeezable tube ideal for on-the-go applications
  • Quick Release: Enables the quick release of undamaged male and female threads, ensuring effortless disassembly
  • Safe and Effective: Free from evaporating solvents, it never hardens or corrodes, maintaining the durability of your equipment
  • Temperature Resilient: Effectively maintains performance in temperatures ranging from 0° to 125°F, suitable for a variety of environments

Designed to revolutionize the management of threaded joints in both standard and hazardous environments, Always-Thread™ delivers unmatched reliability and safety. Its superior formulation not only maintains conductivity but also ensures continuous, smooth operations, providing complete peace of mind. Always-Thread™ Anti-seize Lubricant is an indispensable tool for preserving the integrity and functionality of your connections.

General

Catalog Number

STL2

Dimensions

Length

4 in

Weight

0.15 lb

Width

1.5 in