
Brand: Killark
Catalog ID: AN-1B
Tapered threads (NPT).
Application
To connect threaded or IMC conduit to cast hubs on drilled and tapped conduit openings
Catalog Number
AN-1B
Color
Silver
EU RoHS Indicator
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
AN Series
Type
Rigid Conduit Nipple
UPC
783936012025
Dimensions
2 in x 0.758 in x 0.758 in
Gross Weight with Packaging
0.04
Height
0.758 in
Hub Size
1/2"
Length
2 in
Weight
.04 lb
Width
0.758 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Hazardous Rating(s)
UL File Number
E311892
Carton Quantity
25