Image of AN-2DS-EX AN-2DS-EX - 3/4" Steel, Rigid Conduit Nipple, 3" Length, Quad Listed

AN-2DS-EX - 3/4" Steel, Rigid Conduit Nipple, 3" Length, Quad Listed

Brand: Killark

Catalog ID: AN-2DS-EX

3/4" Steel, Rigid Conduit Nipple, 3" Length, Quad Listed

  • Tapered threads (NPT) meet latest UL 1203 requirements
  • Certified QUAD listed

Killark’s rigid conduit nipples connect threaded or IMC conduit to cast hubs or drilled and tapped conduit openings. Their tapered threads (NPT) meet latest UL requirements. Available in a wide range of sizes and finished in copper-free aluminum and zinc plated steel. Certified Quad listed.

General

Catalog Number

AN-2DS-EX

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Steel

Series

AN

Type

Rigid Conduit Nipple

UPC

783936095288

Dimensions

Hub Size

3/4"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25