AN-3C - 1" Aluminum, Rigid Conduit Nipple, 1"x2-1/2" NPT
Image of AN-3C AN-3C - 1" Aluminum, Rigid Conduit Nipple, 1"x2-1/2" NPT

AN-3C - 1" Aluminum, Rigid Conduit Nipple, 1"x2-1/2" NPT

Brand: Killark

Catalog ID: AN-3C

1" Aluminum, Rigid Conduit Nipple, 1"x2-1/2" NPT

Tapered threads (NPT) meet latest UL 1203 requirements

Killark’s rigid conduit nipples connect threaded or IMC conduit to cast hubs or drilled and tapped conduit openings. Their tapered threads (NPT) meet latest UL requirements. Available in a wide range of sizes and finished in copper-free aluminum and zinc plated steel.

General

Catalog Number

AN-3C

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

AN Series

Type

Rigid Conduit Nipple

UPC

783936113715

Dimensions

Hub Size

1"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25