Image of AN-4 AN-4 - 1-1/4" Aluminum, Rigid Conduit Nipple
* Representative image
Image of AN-4 AN-4 - 1-1/4" Aluminum, Rigid Conduit Nipple

AN-4 - 1-1/4" Aluminum, Rigid Conduit Nipple

Brand: Killark

Catalog ID: AN-4

1-1/4" Aluminum, Rigid Conduit Nipple

Product details

General

Application

  • To connect threaded or IMC conduit to cast hubs on drilled and tapped conduit openings

Catalog Number

AN-4

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

AN

Type

Rigid Conduit Nipple

UPC

783936012346

Dimensions

Dimensions

2.02 in x 1.557 in x 1.557 in

Gross Weight with Packaging

0.05

Height

1.557 in

Hub Size

1-1/4"

Length

2.02 in

Width

1.557 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E311892

Logistics

Carton Quantity

25

Resources and downloads