AN-6S - 2" Steel, (Zinc Plated) Rigid Conduit Nipple
Image of AN-6S AN-6S - 2" Steel, (Zinc Plated) Rigid Conduit Nipple

AN-6S - 2" Steel, (Zinc Plated) Rigid Conduit Nipple

Brand: Killark

Catalog ID: AN-6S

2" Steel, (Zinc Plated) Rigid Conduit Nipple

Tapered threads (NPT) meet latest UL 1203 requirements

Killark’s rigid conduit nipples connect threaded or IMC conduit to cast hubs or drilled and tapped conduit openings. Their tapered threads (NPT) meet latest UL requirements. Available in a wide range of sizes and finished in copper-free aluminum and zinc plated steel.

General

Catalog Number

AN-6S

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Steel

Series

AN Series

Type

Rigid Conduit Nipple

UPC

783936113289

Dimensions

Hub Size

2"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E311892

Logistics

Carton Quantity

25