B7E Series, 12 X 29.75 X 8.88, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Bolted Enclosure
Image of B7EG B7E Series, 12 X 29.75 X 8.88, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Bolted Enclosure

B7E Series, 12 X 29.75 X 8.88, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Bolted Enclosure

Brand: Killark

Catalog ID: B7EG

B7E Series, 12 X 29.75 X 8.88, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Bolted Enclosure

  • High strength, lighter weight, corrosion resistant copper free cast aluminum construction.
  • Quick release, captivated cover bolts of 316 grade stainless steel for maximum protection from corrosion.
  • Triplelead bolts require only 3-1/2 turns to disengage.
  • Cover o-ring, Nitrile (BUNA-N) material, supplied standard supplied standard for a Type 4X rating.
  • Mounting lugs are bolt on, made from ductile aluminum alloy.
  • Back pan mounting holes predrilled.
  • Conduit and device openings factory or field installed.
  • Aluminum hinges and stainless steel hardware standard on mid to large size boxes.
  • Recessed flange notches to allow for easier cover opening.

Copper-free cast aluminum construction - high strength, lighter in weight, and corrosion resistant. Quick release, captivated cover bolts of 316 grade stainless steel - triple-lead bolts require only 3-1/2 turns to disengage. Stainless steel (316 grade) f

General

Application

Locations made hazardous due to the presence of flammable gases or vapors, combustible dust, or easily ignitable fibers and flyings, and areas which are subject to corrosion, weather, and dampness. Petroleum refineries, chemical and petrochemical plants w

Catalog Number

B7EG

Color

Gray

Cover Type

Bolted

EU RoHS Indicator

Contact Manufacturer

Series

B7E Series

Type

Junction Box

UPC

783936020242

Dimensions

Gross Weight with Packaging

155

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X

UL File Number

E83696