B7NFD13A - B7NFD Series, AL Feed-Thru Compact Non-Fusible Disconnect Enclosure w/ ABB Switch - Conduit Hubsize 1" NPT - 30 Amps/3 Phase/600 Volts
Image of B7NFD13A B7NFD13A - B7NFD Series, AL Feed-Thru Compact Non-Fusible Disconnect Enclosure w/ ABB Switch - Conduit Hubsize 1" NPT - 30 Amps/3 Phase/600 Volts
Buy America(n) Qualified

B7NFD13A - B7NFD Series, AL Feed-Thru Compact Non-Fusible Disconnect Enclosure w/ ABB Switch - Conduit Hubsize 1" NPT - 30 Amps/3 Phase/600 Volts

$2,680.87 USD

Brand: Killark

Catalog ID: B7NFD13A

B7NFD Series - Aluminum Feed-Thru Compact Non-Fusible Disconnect Enclosure with ABB Switch - Conduit Hubsize 1 In NPT - 30 Amps/3 Phase/600 Volts

  • Compact size enclosures provide application flexibility with cost savings over industry standard sizes.
  • Few cover bolts reduces installation and maintenance time.
  • Gasketed flange with O-ring located inside bolt circule to seal out moisture.
  • Rotary handle style operating mechanism with lockout provision as standard.
  • Removable ductile mounting lugs adjust to irregular mounting surfaces.
  • Bodies have top and bottom drilled and taped conduit entrances for power connections, with custom openings available.
  • ABB UL98 certified switch supplied for 600VAC, 30, 60 & 100 Amp unit available.
  • ABB UL508 certified switch supplied for 600VAC, 16, 32, 40, 63 & 80 Amp unit available.
  • Enclosures - Copper-free cast aluminum (less than 4/10 of 1% copper content).
  • Cover bolts 316 Stainless Steel
  • Silicone O-ring gasket.
  • Gray powder polyester painted exterior, electrostatically applied.

Suitable for indoor/outdoor use, primarily to provide a degree of protection against winblown dust, rain, spashing water, hose directed water, damage from external ice formation and corrosion.

General

Action

3P

Actuator

Rotary Handle

Application

  • The PRISM B7 Series of non-fused disconnect switches are used: in locations made hazardous due to the presence of flammable gasses or vapors or ignitable dusts, fibers, and flyings
  • outdoors or indoors in damp, wet, and dirty locations
  • in areas where frequent washdowns, heavy rain, or water spray routinely occurs.

Catalog Number

B7NFD13A

Color

Enclosure Type

Bolted

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Wall

Operating Temperature Celcius Max

40 Degree

Series

B7NFD Series

Type

Non-Fused Disconnect

UPC

783936009759

Dimensions

Depth

6.3125 in

Gross Weight with Packaging

12

Height

8.06 in

Weight

11 lb

Width

5.75 in

Electrical Ratings

Amperage Rating

30 A

Frequency Rating

60 Hz

Primary Voltage

600 VAC

Conductor Related

Number Of Poles

3

Number Of Wires

4

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

CSA File Number

LR11714

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X, 7(B, C, D), 9(E, F, G)

Operational

Action

3P

Actuator

Rotary Handle

Operating Temperature Celcius Max

40 Degree