

Brand: Killark
Catalog ID: BL-90-1
Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.
Application
To change direction in rigid or IMC conduit systems.
Catalog Number
BL-90-1
Color
Gray
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
BL Series
Type
90º Elbow
UPC
783936030012
Dimensions
3 in x 2 in x 2 in
Gross Weight with Packaging
0.11
Height
2 in
Hub Size
1/2"
Length
3 in
Weight
0.11 lb
Width
2 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
5