Image of FX-10 Blank Cover For FXB Series Back Box

Blank Cover For FXB Series Back Box

Brand: Killark

Catalog ID: FX-10

Blank Cover For FXB Series Back Box

Blank cover for use on FXB Back boxes.

Killark FX-10 Series Control Station Blank Cover provides a means to cap off an entry in any size FXB back box used with FXCS Control Stations in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection is required.

General

Application

SEAL-X Series is used to prevent the igniting of external hazardous atmospheres by the enclosed arcing devices in such areas as: hazardous locations due to the presence of flammable gases or vapors, combustible dusts or easily ignitable fibers or flyings

Back Box Type

FXB

Catalog Number

FX-10

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

FXCS Series

UPC

783936083704

Dimensions

Depth

1-23/32

Weight

1.4 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11714, 2493125

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3

Configuration

Back Box Type

FXB